Grab Sampling Systems
Reliable Sampling Solutions Built to Last
Reliable Grab Sampling Systems for Gas and Liquid Service
We offer fully configurable, locally built and supported, and reliable grab sampling assemblies in a variety of configurations with advanced features intended to help you safely capture representative samples of liquid or gas from your process lines. Whether you want closed-loop sampling into pressure-rated sample cylinders or simply want to collect process fluid into lower-cost glass laboratory bottles for analysis, we offer ideal sampling panel options that are safe, intuitive, easy to maintain and can be ordered as a single part number.
Grab Sample Modules (GSM)
The Swagelok® grab sample module (GSM) is a closed-looped sampling system that pulls from a positive-pressure process and returns back to the process at a lower pressure location (e.g., upstream of a pump) by using differential pressure to drive the fluid through the system. Samples are deposited into durable, pressure-rated metal grab sampling cylinders (GSC) that prevent the sample from escaping, protecting operators.
A key feature of the GSM is the switching valve that directs flow. Using the Swagelok 40G series ball valve for this switching valve, configurations are available with either 2 or 3 valves. This allows for simultaneous control of fluid routing, reducing the number of steps required to draw a sample.


Grab Sample Liquid Systems (GSL)
The Swagelok® grab sample liquid (GSL) is a liquid-only sampling system for drawing fluid into a non-pressure-containing bottle with a self-sealing septum cap in applications where the process fluid is not at risk of fractionating when stored at atmospheric pressure.
Swagelok GSL systems use the same switching valve as a GSM system to provide simplified operation for complex tasks. The GSL systems also include Sentry Equipment’s Model MVS to draw a sample into a bottle. GSL systems are assembled with Swagelok tube fittings.
What to Expect from Swagelok Malaysia Grab Sampling Services
The process of identifying, customizing, and maintaining the right grab sampling solutions for your facilities looks like this:
              1. Assess
Our team of sampling specialists can evaluate your current sampling system and assess your needs as necessary. Or if you already have a specification or design in mind, you can skip this step.
              2. Recommend
Our team will take you through a checklist of details to help you select a sampling panel that meets your needs. Based on the established parameters, our certified engineer will review your information and recommend the right panel for you. Installation location
              3. Configure
Using our standard panel designs as a platform; our certified local engineer works with you to configure the system. This step includes tailoring to your unique needs.
              4. Assemble
We take the work of sampling system assembly off your team, fabricating the system, and testing for reliability. Our local technicians, who undergo comprehensive training and certification build your sampling panels, and our certified engineers will monitor each step of the process.
              5. Train
Once your grab sample panels are assembled, our Swagelok-certified trainer can provide hands-on training to your technicians on proper use and maintenance.
              6. Support
With 100+ local associates, we are equipped to provide an exceptional customer experience.
Your local experts are always one call away.
Resources

An Introduction to Grab Sampling
Learn about grab sampling best practices for both gaseous and liquid fluid system media, the characteristics of well-designed and easily operable grab sampling systems, and how to reliably achieve grab sampling accuracy. Read More.
A white paper by Matt Dixon, Senior Applications Engineer, Swagelok
What is Grab Sampling?
Grab sampling is a process of extracting a fluid or gas sample from a system for comprehensive off-site laboratory analysis. Sampling panels can be strategically installed across your facility, from storage containers and long transport lines to process lines and flare locations, enabling sample extraction for analysis as required.
Purpose of Grab Sampling Systems in Industrial Applications
Grab sampling systems are specialized equipment designed to safely and efficiently collect a representative sample for accurate analysis, making them essential in industries such as oil and gas, chemical processing, power generation, pharmaceuticals and so on. An effective grab sampling systems provides a safe, reliable, and accurate way to obtain samples from industrial processes for critical laboratory analysis, thereby supporting operational efficiency, product quality, and safety.
Why Accurate Grab Sampling Matters in Process Analysis
Accurate grab sampling is essential for minimizing contaminants or errors during the sampling process. With precise design and assembly, alongside advanced techniques and equipment, industries like oil and gas, refining, and petrochemicals can gather representative samples for process analysis. This ensures better control, enabling informed decision-making to optimize operational efficiency and product quality.
In industries where stringent regulatory standards apply, precise grab sampling systems play a crucial role in ensuring compliance. By adhering to high-quality sampling processes, companies can confidently meet environmental and safety standards while avoiding costly penalties or operational delays.
Read More close
Customizable Grab Sampling Solutions Tailored to Your Needs
Swagelok Malaysia offers grab sampling systems designed to perform in diverse operating environments, including hazardous areas and high-temperature processes. These customizable solutions ensure that your grab sampling equipment meets the unique demands of your application, no matter the complexity.
Built using high-quality materials, Swagelok Malaysia’s grab sampling systems are also engineered to withstand harsh industrial environments. This durability ensures long-term reliability, even in the most demanding conditions, making them a valuable investment for critical operations.
Safe and Easy Operation with User-Friendly Design
Swagelok Malaysia’s grab sampling systems are designed with simplicity in mind, featuring clear labelling and logical layouts. This minimizes the chance of operator errors, ensuring accurate sample collection and a smooth operational experience.
Moreover, safety is at the core of Swagelok Malaysia’s grab sampling equipment. Features such as pressure relief options and leak-proof seals protect operators from accidental exposure to hazardous substances, ensuring a safer workplace.
Efficient Maintenance and Support for Optimal Performance
Swagelok Malaysia’s grab sampling solutions are designed for easy maintenance, helping to reduce downtime and extend the lifespan of your equipment. With replaceable components and straightforward servicing procedures, maintaining peak performance is simple and cost-effective.
Backed by a team of experts, Swagelok Malaysia also provides ongoing technical support and training to help you operate and maintain your grab sampling systems effectively. This ensures optimal system performance and minimal disruptions to your operations.
High-Quality Grab Sampler System and Sampling Services in Malaysia
Swagelok Malaysia’s grab sampling systems incorporate premium components and engineering services that ensure reliability and consistency in every sample. This high level of precision helps you maintain the integrity of your process analysis.
Not only that but Swagelok Malaysia prioritizes the use of corrosion-resistant materials, ideal for harsh environments where equipment longevity is critical. These materials enhance the durability of grab sampling systems, reducing the need for frequent replacements and lowering overall costs.
FAQs about Grab Sampling System Malaysia
How does grab sampling differ from continuous sampling?
Grab sampling involves collecting a single, discrete sample at a specific time, representing the process conditions at that moment. In contrast, continuous sampling provides a real-time stream of data over a period, offering a comprehensive view of process variations. Grab sampling is ideal for situations requiring detailed analysis of specific points in time or locations.
What makes a grab sampling technique reliable?
The reliability of a grab sampling technique depends on factors such as the design of the system, the quality of components used, and adherence to correct sampling procedures. Swagelok Malaysia ensures reliability through precision-engineered systems, corrosion-resistant materials, and customizable configurations to meet industry-specific needs.
Does Swagelok Malaysia provide training about the Grab Sampling Method in Process Analysis?
Yes, Swagelok Malaysia offers comprehensive training on grab sampling methods. Our training programs are designed to help operators understand system functionalities, best practices for sampling, and maintenance techniques, ensuring optimal performance and accurate results in process analysis.
How does Swagelok Malaysia ensure consistency in industrial grab sampling?
Swagelok Malaysia guarantees consistency through its high-quality grab sampling systems equipped with reliable components, leak-tight seals, and robust designs. These features minimize variability and ensure that every sample collected is representative of the process conditions to achieve precise analysis.
How does Swagelok Malaysia minimize downtime as a grab sampling specialist?
Swagelok Malaysia’s grab sampling systems are designed for ease of use and maintenance, with features like quick-disconnect components and modular designs. These systems reduce the time required for servicing and replacements for minimal disruptions to operations and improved system uptime.
Need more information, support, or quotation?
Give us a call at 603.8084.1818 or email us.